SWRS210H January 2018 – November 2020 CC1312R
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
General parameters | ||||||
Max output power, boost mode | VDDR = 1.95 V Minimum supply voltage (VDDS ) for boost mode is 2.1 V 868 MHz and 915 MHz |
14 | dBm | |||
Max output power | 868 MHz and 915 MHz | 12 | dBm | |||
Output power programmable range | 868 MHz and 915 MHz | 24 | dB | |||
Output power variation over temperature | +10 dBm setting Over recommended temperature operating range |
±2 | dB | |||
Output power variation over temperature Boost mode |
+14 dBm setting Over recommended temperature operating range |
±1.5 | dB | |||
Spurious emissions and harmonics | ||||||
Spurious emissions (excluding harmonics) (2) | 30 MHz to 1 GHz | +14 dBm setting ETSI restricted bands |
< -54 | dBm | ||
+14 dBm setting ETSI outside restricted bands |
< -36 | dBm | ||||
1 GHz to 12.75 GHz (outside ETSI restricted bands) |
+14 dBm setting measured in 1 MHz bandwidth (ETSI) |
< -30 | dBm | |||
Adjacent Channel Power | 9.6 kbps, ±2.4 kHz deviation, 2-GFSK, 20 kHz channel spacing. Narrowband mode. | Adjacent channel (ETSI EN 300 220 requirement). TxPower = 12.5 dBm. 868 MHz | -24 |
dBm |
||
Alternate Channel Power | 9.6 kbps, ±2.4 kHz deviation, 2-GFSK, 20 kHz channel spacing. Narrowband mode. | Alternate channel (ETSI EN 300 220 requirement). TxPower = 12.5 dBm. 868 MHz | -31 |
dBm |
||
Spurious emissions out-of-band, 915 MHz (2) | 30 MHz to 88 MHz (within FCC restricted bands) |
+14 dBm setting | < -56 | dBm | ||
88 MHz to 216 MHz (within FCC restricted bands) |
+14 dBm setting | < -52 | dBm | |||
216 MHz to 960 MHz (within FCC restricted bands) |
+14 dBm setting | < -50 | dBm | |||
960 MHz to 2390 MHz and above 2483.5 MHz (within FCC restricted band) | +14 dBm setting | <-42 | dBm | |||
1 GHz to 12.75 GHz (outside FCC restricted bands) |
+14 dBm setting | < -40 | dBm | |||
Spurious emissions out-of-band, 920.6/928 MHz (2) | Below 710 MHz (ARIB T-108) |
+14 dBm setting | < -36 | dBm | ||
710 MHz to 900 MHz (ARIB T-108) |
+14 dBm setting | < -55 | dBm | |||
900 MHz to 915 MHz (ARIB T-108) |
+14 dBm setting | < -55 | dBm | |||
930 MHz to 1000 MHz (ARIB T-108) |
+14 dBm setting | < -55 | dBm | |||
1000 MHz to 1215 MHz (ARIB T-108) |
+14 dBm setting | < -45 | dBm | |||
Above 1215 MHz (ARIB T-108) |
+14 dBm setting | < -30 | dBm | |||
Harmonics | Second harmonic | +14 dBm setting, 868 MHz | < -30 | dBm | ||
+14 dBm setting, 915 MHz | < -30 | |||||
Third harmonic | +14 dBm setting, 868 MHz | < -30 | dBm | |||
+14 dBm setting, 915 MHz | < -42 | |||||
Fourth harmonic | +14 dBm setting, 868 MHz | < -30 | dBm | |||
+14 dBm setting, 915 MHz | < -30 | |||||
Fifth harmonic | +14 dBm setting, 868 MHz | < -30 | dBm | |||
+14 dBm setting, 915 MHz | < -42 |