SWRS210H January 2018 – November 2020 CC1312R
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
General parameters | ||||||
Max output power | 433.92 MHz, without BOOST (VDDR = 1.7 V) | 13 | dBm | |||
Output power programmable range | 433.92 MHz, without BOOST (VDDR = 1.7 V) | 24 | dB | |||
Output power variation over temperature
|
+13 dBm setting. 433.92 MHz Over recommended temperature operating range |
±1.5 | dB | |||
Spurious emissions and harmonics | ||||||
Spurious emissions (excluding harmonics) (2) | 30 MHz to 1 GHz | +10 dBm setting ETSI restricted bands |
< -54 | dBm | ||
+10 dBm setting ETSI outside restricted bands |
< -36 | dBm | ||||
1 GHz to 12.75 GHz (outside ETSI restricted bands) |
+10 dBm setting measured in 1 MHz bandwidth (ETSI) |
< -30 | dBm | |||
Spurious emissions out-of-band, 429 MHz (2) | Outside the necessary requency band (ARIB T-67) |
+10 dBm setting | < -26 | dBm | ||
710 MHz to 900 MHz (ARIB T-67) |
+10 dBm setting | < -55 | dBm | |||
900 MHz to 915 MHz (ARIB T-67) |
+10 dBm setting | < -55 | dBm | |||
930 MHz to 1000 MHz (ARIB T-67) |
+10 dBm setting | < -55 | dBm | |||
1000 MHz to 1215 MHz (ARIB T-67) |
+10 dBm setting | < -45 | dBm | |||
Above 1215 MHz (ARIB T-67) |
+10 dBm setting | < -30 | dBm | |||
Harmonics | Second harmonic | +13 dBm setting, 433 MHz | < -36 | dBm | ||
Harmonics | Third harmonic | +13 dBm setting, 433 MHz | < -30 | dBm | ||
Harmonics | Fourth harmonic | +13 dBm setting, 433 MHz | < -30 | dBm | ||
Harmonics | Fifth harmonic | +13 dBm setting, 433 MHz | < -30 | dBm |