The following reference designs should be followed closely when implementing designs using the CC1312R7 device.
Special attention must be paid to RF component placement, decoupling capacitors and DCDC regulator components, as well as ground connections for all of these.
CC1312-R7EM-XD7793
Design FilesThe differential CC1312-R7EM-XD7793 reference design provides schematic, layout and production
files for the characterization board used for deriving the performance
number found in this document.
LP-CC1312R7 Design
FilesThe CC1312R7 LaunchPad Design Files contain detailed schematics and layouts to build application
specific boards using the CC1312R7 device.
LP-CC1352P7-4 Design Files
Detailed schematics and layouts for the multi-band CC1352P7 LaunchPad
evaluation board featuring 2.4 GHz RF matching optimized for 10 dBm
operation on the 20 dBm PA output and up to 13 dBm TX power at 433 MHz. For
evaluation of 20 dBm operation at 2.4 GHz the BOM can be modified as
described in the schematics available in the Design Files.
For CC1312R7, the sub-1 GHz RF circuitry can be used for
433 MHz operation while the 2.4 GHz and 20 dBm RF circuitry can be
disregarded.
Sub-1 GHz
and 2.4 GHz
Antenna Kit
for LaunchPad™
Development
Kit and SensorTag
The antenna kit allows real-life testing to identify the optimal antenna for
your application. The antenna kit includes 16 antennas for frequencies from
169 MHz to 2.4 GHz, including:
- PCB antennas
- Helical antennas
- Chip antennas
- Dual-band antennas for 868 MHz and 915 MHz combined
with 2.4 GHz
The antenna kit includes a JSC cable to connect to the Wireless MCU
LaunchPad Development Kits and SensorTags.