SWRS183B June 2016 – July 2018 CC1350
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
ESR equivalent series resistanceSection 5.21.2 | 6 pF < CL ≤ 9 pF | 20 | 60 | Ω | |
ESR equivalent series resistanceSection 5.21.2 | 5 pF < CL ≤ 6 pF | 80 | Ω | ||
LM motional inductanceSection 5.21.2 | Relates to load capacitance
(CL in Farads) |
< 1.6 × 10–24 / CL 2 | H | ||
CL crystal load capacitanceSection 5.21.2 | 5 | 9 | pF | ||
Crystal frequencySection 5.21.2 | 24 | MHz | |||
Start-up time | 150 | µs |