SWRS183B June 2016 – July 2018 CC1350
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Supported flash erase cycles before failure | 100 | k Cycles | |||
Flash page or sector erase current | Average delta current | 12.6 | mA | ||
Flash page or sector erase time(1) | 8 | ms | |||
Flash page or sector size | 4 | KB | |||
Flash write current | Average delta current, 4 bytes at a time | 8.15 | mA | ||
Flash write time(1) | 4 bytes at a time | 8 | µs |