SWRS183B June 2016 – July 2018 CC1350
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The CC1350 device can interface to two or three different voltage domains depending on the package type. On-chip level converters ensure correct operation as long as the signal voltage on each input/output pin is set with respect to the corresponding supply pin (VDDS, VDDS2, or VDDS3). Table 6-3 lists the pin-to-VDDS mapping.
Package | |||
---|---|---|---|
VQFN 7 × 7 (RGZ) | VQFN 5 × 5 (RHB) | VQFN 4 × 4 (RSM) | |
VDDS(1) | DIO 23–30
Reset_N |
DIO 7–14
Reset_N |
DIO 5–9
Reset_N |
VDDS2 | DIO 1–11 | DIO 0–6
JTAG_TCKC JTAG_TMSC |
DIO 0–4
JTAG_TCKC JTAG_TMSC |
VDDS3 | DIO 12–22
JTAG_TCKC JTAG_TMSC |
NA | NA |