SWRS192F July 2018 – February 2021 CC1352P
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDDS(3) | Supply voltage | –0.3 | 4.1 | V | |
Voltage on any digital pin(4) | –0.3 | VDDS + 0.3, max 4.1 | V | ||
Voltage on crystal oscillator pins, X32K_Q1, X32K_Q2, X48M_N and X48M_P | –0.3 | VDDR + 0.3, max 2.25 | V | ||
Vin | Voltage on ADC input | Voltage scaling enabled | –0.3 | VDDS | V |
Voltage scaling disabled, internal reference | –0.3 | 1.49 | |||
Voltage scaling disabled, VDDS as reference | –0.3 | VDDS / 2.9 | |||
Input level, Sub-1 GHz RF pins | 10 | dBm | |||
Input level, 2.4 GHz RF pins | 5 | dBm | |||
Tstg | Storage temperature | –40 | 150 | °C |