SWRS196I January 2018 – February 2021 CC1352R
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 8-1 and Table 8-2 show typical TX current and output power for different output power settings.
CC1352R at 915 MHz, VDDS = 3.6 V (Measured on CC1352REM-XD7793-XD24) | |||
---|---|---|---|
txPower | TX Power Setting (SmartRF Studio) | Typical Output Power [dBm] | Typical Current Consumption [mA] |
0x013F | 14 | 13.6 | 24.2 |
0xB224 | 12.5 | 12 | 17.6 |
0xA410 | 12 | 11.5 | 16.5 |
0x669A | 11 | 10.5 | 14.9 |
0x3E92 | 10 | 9.4 | 13.5 |
0x3EDC | 9 | 8.5 | 12.7 |
0x2CD8 | 8 | 7.7 | 11.9 |
0x26D4 | 7 | 6.5 | 11 |
0x20D1 | 6 | 5.4 | 10.2 |
0x1CCE | 5 | 3.8 | 9.3 |
0x16CD | 4 | 3.2 | 9 |
0x14CB | 3 | 1.7 | 8.3 |
0x12CA | 2 | 0.8 | 8 |
0x12C9 | 1 | -0.3 | 7.6 |
0x10C8 | 0 | -1.4 | 7.3 |
0x0AC4 | -5 | -8.6 | 5.8 |
0x0AC2 | -10 | -15.9 | 5.1 |
0x06C1 | -15 | -22.3 | 4.8 |
0x04C0 | -20 | -24.4 | 4.6 |
CC1352R at 2.4 GHz, VDDS = 3.0 V (Measured on CC1352REM-XD7793-XD24) | |||
---|---|---|---|
txPower | TX Power Setting (SmartRF Studio) | Typical Output Power [dBm] | Typical Current Consumption [mA] |
0x7217 | 5 | 4.4 | 9.6 |
0x4E63 | 4 | 3.0 | 8.9 |
0x385D | 3 | 1.8 | 8.3 |
0x3259 | 2 | 0.7 | 7.9 |
0x2856 | 1 | -0.3 | 7.5 |
0x2853 | 0 | -1.5 | 7.1 |
0x12D6 | -5 | -6.7 | 6.1 |
0x0ACF | -10 | -11.5 | 5.5 |
0x06CA | -15 | -16.7 | 5.1 |
0x04C6 | -20 | -22.7 | 4.8 |