Wireless microcontroller
- Powerful 48 MHz Arm®Cortex®-M33 processor with TrustZone®
- FPU and DSP extension
- 1024 kB flash program memory
- 8 kB of cache SRAM
- 256 kB of ultra-low leakage SRAM with parity for high-reliability operation
- 32 kB of additional SRAM is available if parity is disabled
- Dual-band Sub-1 GHz and 2.4 GHz operation
- Dynamic multiprotocol manager (DMM) driver
- Programmable radio includes support for 2- (G)FSK, 4-(G)FSK, MSK, OOK, IEEE 802.15.4 PHY and MAC
- Supports over-the-air upgrade (OTA)
Ultra-low power sensor controller
- Autonomous MCU with 4 kB of SRAM
- Sample, store, and process sensor data
- Fast wake-up for low-power operation
- Software defined peripherals; capacitive touch, flow meter, LCD
Low power consumption
- MCU consumption:
- 3.4 mA active mode, CoreMark®
- 71 μA/MHz running CoreMark
- 0.98 μA standby mode, RTC, 256 kB RAM
- 0.17 μA shutdown mode, wake-up on pin
- Ultra low-power sensor controller consumption
- 32 μA in 2 MHz mode
- 849 μA in 24 MHz mode
- Radio consumption:
- 5.8 mA RX at 868 MHz
- 6.9 mA RX at 2.4 GHz
- 22 mA TX at +10 dBm at 2.4 GHz
- 25.8 mA TX at +14 dBm at 868 MHz
- 69 mA TX at +20 dBm at 915 MHz
- 101 mA TX at +20 dBm at 2.4 GHz
Wireless protocol support
High performance radio
- Up to 130 dB link budget at 50 kbps, 868 MHz
- Up to 141 dB link budget at 2.5 kbps, 868 MHz
- –121 dBm for 2.5 kbps long-range mode
- –110 dBm at 50 kbps, 802.15.4, 868 MHz
- –104 dBm for Bluetooth® Low Energy 125 kbps
- –105 dBm for IEEE 802.15.4-2006 2.4 GHz OQPSK (coherent modem)
- Output power up to +20 dBm with temperature compensation
Regulatory compliance
- Designed for systems targeting compliance with these standards:
- ETSI EN 300 220 Receiver Cat. 1.5 and 2, EN 300 328, EN 303 131, EN 303 204, EN 300 440 Cat. 2 and 3
- FCC CFR47 Part 15
- ARIB STD-T66, STD-T67 and STD-T108
MCU peripherals
- Most digital peripherals can be routed to any GPIO
- Four 32-bit or eight 16-bit general-purpose timers
- 12-bit SAR ADC, 200 ksps, 8 channels
- 8-bit DAC
- Two comparators
- Programmable current source
- Four UART, four SPI, two I2C, one I2S
- Real-time clock (RTC)
- Integrated temperature and battery monitor
Security enablers
- Supports secure boot
- Supports secure key storage and device ID
- Arm TrustZone for trusted execution environment
- AES 128- and 256-bit cryptographic accelerator
- Public key accelerator
- SHA2 accelerator (full suite up to SHA-512)
- True random number generator (TRNG)
- Secure debug lock
- Software anti-rollback protection
Development tools and software
Operating range
- On-chip buck DC/DC converter
- 1.8 V to 3.8 V single supply voltage
- –40°C to +105°C
Package
- 7 mm × 7 mm RGZ VQFN48 (26 GPIOs)
- 8 mm × 8 mm RSK VQFN64 (42 GPIOs)
- RoHS-compliant package