SWRS272D April 2023 – July 2024 CC2340R2 , CC2340R5
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IRX | Radio receive current | 2440 MHz, 1 Mbps, GFSK, system bus off (1) | 5.3 | mA | ||
IRX | Radio receive current | 2440 MHz, 1 Mbps, GFSK, DCDC OFF, system bus off (1) | 9 | mA | ||
ITX | Radio transmit current | -8 dBm output power setting 2440 MHz system bus off (1) |
4.5 | mA | ||
ITX | Radio transmit current |
0 dBm output power setting 2440 MHz system bus off (1) |
5.1 | mA | ||
ITX | Radio transmit current |
0 dBm output power setting 2440 MHz DCDC OFF, system bus off (1) |
9.0 | mA | ||
ITX | Radio transmit current | +4 dBm output power setting 2440 MHz system bus off (1) |
7.9 | mA | ||
ITX | Radio transmit current |
+6 dBm output power setting 2440 MHz system bus off (1) |
8.9 | mA | ||
ITX | Radio transmit current |
+8 dBm output power setting 2440 MHz system bus off (1) |
10.7 | mA | ||
ITX | Radio transmit current |
+8 dBm output power setting 2440 MHz DCDC OFF, system bus off (1) |
19 | mA |