SWRS292 December 2023 CC2340R5-Q1
PRODUCTION DATA
PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tSCLK_H/L | SCLK High or Low time | (tSPI/2) - 1 | tSPI/2 | (tSPI/2) + 1 | ns | |
tCS.LEAD | CS lead-time, CS active to clock | 1 | SCLK | |||
tCS.LAG | CS lag time, Last clock to CS inactive | 1 | SCLK | |||
tCS.ACC | CS access time, CS active to PICO data out | 1 | SCLK | |||
tCS.DIS | CS disable time, CS inactive to PICO high impedance | 1 | SCLK | |||
tVALID.CO | PICO output data valid time(1) | SCLK edge to PICO valid,CL = 20 pF | 13 | ns | ||
tHD.CO | PICO output data hold time(2) | CL = 20 pF | 0 | ns |