Wireless microcontroller
Low power consumption
Wireless protocol support
High-performance radio
Regulatory compliance
MCU peripherals
Security enablers
Development tools and software
Operating range
RoHS-compliant package
The CC2340R SimpleLink™ family of devices are 2.4GHz wireless microcontrollers (MCUs), targeting Bluetooth® 5.3 Low Energy, Zigbee, Thread, and Proprietary 2.4GHz applications. These devices are optimized for low-power wireless communication with Over the Air Download (OAD) support in Building automation (wireless sensors, lighting control, beacons), asset tracking, medical, retail EPOS (electronic point of sale), ESL (electronic shelf), and Personal electronics (toys, HID, stylus pens) markets. Highlighted features of this device include:
The CC2340R family is part of the SimpleLink™ MCU platform, which consists of Wi-Fi®, Bluetooth Low Energy, Thread, Zigbee, Sub-1GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single-core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit the SimpleLink™ MCU platform.
PART NUMBER(2) | FLASH | RAM | TEMPERATURE RANGE | PACKAGE | STATUS |
---|---|---|---|---|---|
CC2340R53E0RKPR | 512KB | 64KB | –40°C–125°C | QFN40 | Released |
CC2340R53E0YBGR(1) | 512KB | 64KB | –40°C–125°C | WCSP | Preview |
CC2340R53N0RKPR | 512KB | 64KB | –40°C–85°C | QFN40 | Released |
CC2340R52E0RKPR | 512KB | 36KB | –40°C–125°C | QFN40 | Released |
CC2340R52E0RGER | 512KB | 36KB | –40°C–125°C | QFN24 | Released |
CC2340R52N0RKPR | 512KB | 36KB | –40°C–85°C | QFN40 | Released |
CC2340R52N0RGER | 512KB | 36KB | –40°C–85°C | QFN24 | Released |
CC2340R22E0RKPR | 256KB | 36KB | –40°C–125°C | QFN40 | Released |
CC2340R22N0RKPR | 256KB | 36KB | –40°C–85°C | QFN40 | Released |
CC2340R21E0RGER(1) |
256KB | 28KB | –40°C–125°C | QFN24 | Preview |
CC2340R21N0RGER | 256KB | 28KB | –40°C–85°C | QFN24 | Released |