Wireless microcontroller
- Optimized 48MHz Arm®Cortex®-M0+ processor
- Up to 512KB of in-system programmable flash
- 12KB of ROM for bootloader and drivers
- Up to 64KB of ultra-low leakage SRAM. Full RAM retention in standby mode
- 2.4GHz RF transceiver compatible with Bluetooth® 5.3 Low Energy and IEEE 802.15.4 PHY and MAC
- Integrated balun
- Supports over-the-air upgrade (OTA)
- Serial wire debug (SWD)
Low power consumption
- MCU consumption:
- 2.6mA active mode, CoreMark®
- 53μA/MHz running CoreMark
- < 710nA standby mode on CC2340R52
- 165nA shutdown mode, wake-up on pin
- Radio consumption:
- 5.3mA RX
- 5.1mA TX at 0dBm
- < 11.0mA TX at +8dBm
Wireless protocol support
High-performance radio
- –102dBm sensitivity for Bluetooth® Low Energy 125kbps
- –96.5dBm sensitivity for Bluetooth® Low Energy 1Mbps
- –98dBm sensitivity for IEEE 802.15.4 (2.4GHz)
- Output power up to +8dBm with temperature compensation
Regulatory compliance
- Suitable for systems targeting compliance with these standards:
- EN 300 328 (Europe)
- FCC CFR47 Part 15
- ARIB STD-T66 (Japan)
MCU peripherals
- Up to 26 I/O pads
- 2 IO pads SWD, muxed with GPIOs
- 2 IO pads LFXT, muxed with GPIOs
- Up to 22 DIOs (analog or digital IOs)
- Up to 3 × 16-bit and 1× 24-bit general-purpose timers, quadrature decode mode support
- 12-bit ADC, 1.2Msps with external reference, 267ksps with internal reference, up to 12 external ADC inputs
- 1× low power comparator
- 1× UART
- 1× SPI
- 1× I2C
- Real-time clock (RTC)
- Integrated temperature and battery monitor
- Watchdog timer
Security enablers
- AES 128-bit cryptographic accelerator
- Random number generator from on-chip analog noise
Development tools and software
Operating range
- On-chip buck DC/DC converter
- 1.71V to 3.8V single supply voltage
- Tj: –40°C up to +125°C
RoHS-compliant package
- 5mm × 5mm RKP QFN40
- 4mm × 4mm RGE QFN24
- 2.2mm × 2.6mm YBG WCSP (Preview)