SWRS272D April 2023 – July 2024 CC2340R2 , CC2340R5
PRODMIX
Device | RADIO SUPPORT | FLASH (KB) | RAM + Cache (KB) | GPIO | PACKAGE SIZE | |||||
---|---|---|---|---|---|---|---|---|---|---|
2.4GHz Prop. | Bluetooth® LE | ZigBee | Thread | 2.2 X 2.6 mm WCSP (24) | 4 X 4 mm VQFN (24) | 5 X 5 mm VQFN (40) | ||||
CC2340R53 | ✓ | ✓ | ✓ | ✓ | 512 | 64 | 12-26 | ✓ | ✓ | |
CC2340R52 | ✓ | ✓ | ✓ | ✓ | 512 | 36 | 12-26 | ✓ | ✓ | |
CC2340R22 | ✓ | ✓ | ✓ | ✓ | 256 | 36 | 26 | ✓ | ||
CC2340R21 | ✓ | ✓ | ✓ | 256 | 28 | 12 | ✓ |