SWRS272E April 2023 – September 2024 CC2340R2 , CC2340R5
PRODMIX
SIGNAL NAME | PIN TYPE | SIGNAL DIRECTION | DESCRIPTION | RKP PIN | RGE PIN | YBG PIN |
---|---|---|---|---|---|---|
GPIO0 | I/O | I/O | General-purpose input or output | 22 | ||
GPIO1 | I/O | I/O | General-purpose input or output | 23 | ||
GPIO2 | I/O | I/O | General-purpose input or output | 24 | ||
GPIO3 | I/O | I/O | General-purpose input or output | 26 | 14 | C5 |
GPIO4 | I/O | I/O | General-purpose input or output | 27 | 15 | B5 |
GPIO5 | I/O | I/O | General-purpose input or output | 29 | ||
GPIO6 | I/O | I/O | General-purpose input or output | 32 | 19 | D3 |
GPIO7 | I/O | I/O | General-purpose input or output | 33 | ||
GPIO8 | I/O | I/O | General-purpose input or output | 2 | 3 | C2 |
GPIO9 | I/O | I/O | General-purpose input or output | 3 | ||
GPIO10 | I/O | I/O | General-purpose input or output | 4 | ||
GPIO11 | I/O | I/O | General-purpose input or output | 5 | 4 | B1 |
GPIO12 | I/O | I/O | General-purpose input or output | 6 | 5 | B2 |
GPIO13 | I/O | I/O | General-purpose input or output | 7 | 6 | |
GPIO14 | I/O | I/O | General-purpose input or output | 9 | ||
GPIO15 | I/O | I/O | General-purpose input or output | 10 | ||
GPIO16 | I/O | I/O | General-purpose input or output | 11 | 7 | A1 |
GPIO17 | I/O | I/O | General-purpose input or output | 12 | 8 | A2 |
GPIO18 | I/O | I/O | General-purpose input or output | 13 | B3 | |
GPIO19 | I/O | I/O | General-purpose input or output | 14 | ||
GPIO20 | I/O | I/O | General-purpose input or output | 15 | 9 | A3 |
GPIO21 | I/O | I/O | General-purpose input or output | 16 | 10 | A4 |
GPIO22 | I/O | I/O | General-purpose input or output | 18 | ||
GPIO23 | I/O | I/O | General-purpose input or output | 19 | ||
GPIO24 | I/O | I/O | General-purpose input or output | 20 | 12 | C4 |
GPIO25 | I/O | I/O | General-purpose input or output | 21 |