SWRS272D April 2023 – July 2024 CC2340R2 , CC2340R5
PRODMIX
SIGNAL NAME | PIN TYPE | SIGNAL DIRECTION | DESCRIPTION | RKP PIN | RGE PIN | YBG PIN |
---|---|---|---|---|---|---|
T0C0 | I/O | I/O | Capture or compare 0 from timer 0 | 5 | 4 | B1 |
T0C1 | I/O | I/O | Capture or compare 1 from timer 0 | 16 | 10 | A4 |
T0C2 | I/O | I/O | Capture or compare 2 from timer 0 | 12, 27 | 15, 8 | A2, B5 |
T1C0 | I/O | I/O | Capture or compare 0 from timer 1 | 15, 20 | 12, 9 | A3, C4 |
T1C1 | I/O | I/O | Capture or compare 1 from timer 1 | 6 | 5 | B2 |
T1C2 | I/O | I/O | Capture or compare 2 from timer 1 | 11, 26, 32 | 14, 19, 7 | A1, C5, D3 |
T2C1 | I/O | I/O | Capture or compare 1 from timer 2 | 19 | ||
T2C2 | I/O | I/O | Capture or compare 2 from timer 2 | 29 | ||
T3C0 | I/O | I/O | Capture or compare 0 from timer 3 | 13, 20, 3 | 12 | B3, C4 |
T3C1 (1) | I/O | I/O | Capture or compare 1 from timer 3 | 14, 23, 26, 33 | 14 | C5 |
T3C2 | I/O | I/O | Capture or compare 2 from timer 3 | 22, 9 |