SWRS272E April 2023 – September 2024 CC2340R2 , CC2340R5
PRODMIX
MIN | MAX | UNIT | ||
---|---|---|---|---|
CC2340xxxExxxxx devices (125 °C parts) | Operating ambient temperature(1)(2) | –40 | 125 | °C |
Operating junction temperature(1)(2) | –40 | 125 | °C | |
CC2340xxxNxxxxx devices (85 °C parts) | Operating ambient temperature(1)(2) | –40 | 85 | °C |
Operating junction temperature(1)(2) | –40 | 85 | °C | |
Operating supply voltage (VDDS) | 1.71 | 3.8 | V | |
Rising supply voltage slew rate | 0 | 100 | mV/µs | |
Falling supply voltage slew rate(3) | 0 | 1 | mV/µs |