SWRS272E April 2023 – September 2024 CC2340R2 , CC2340R5
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
CC2340xxxExxxxx devices (125 °C devices) | |||||
Accuracy | -40 °C to 125 °C | -15/+9(1) | °C | ||
CC2340xxxNxxxxx devices (85 °C devices) | |||||
Accuracy | -40 °C to 85 °C | ±10(1) | °C |