SWRS229D january 2020 – july 2023 CC2642R-Q1
PRODUCTION DATA
The SimpleLink™ CC2642R-Q1 device is an AEC-Q100 compliant wireless microcontroller (MCU) targeting Bluetooth 5 Low Energy automotive applications. The device is optimized for low-power wireless communication in applications such as car access including passive entry passive start (PEPS) and remote keyless entry (RKE), car sharing, piloted parking, cable replacement, and smartphone connectivity. The highlighted features of this device include:
The CC2642R-Q1 device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi®, Bluetooth Low Energy, Thread, Zigbee®, Sub-1 GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CC2642R1TWFRTCRQ1 | VQFN (48) | 7.00 mm × 7.00 mm |
CC2642R1FTWRGZRQ1 | VQFN (48) | 7.00 mm × 7.00 mm |