SWRS229D january 2020 – july 2023 CC2642R-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
TA = 25 °C, VDDS = 1.8 V | |||||
GPIO VOH at 8 mA load | IOCURR = 2, high-drive GPIOs only | 1.44 | V | ||
GPIO VOL at 8 mA load | IOCURR = 2, high-drive GPIOs only | 0.36 | V | ||
GPIO VOH at 4 mA load | IOCURR = 1 | 1.44 | V | ||
GPIO VOL at 4 mA load | IOCURR = 1 | 0.36 | V | ||
GPIO pullup current | Input mode, pullup enabled, Vpad = 0 V | 32 | 68 | 110 | µA |
GPIO pulldown current | Input mode, pulldown enabled, Vpad = VDDS | 11 | 18.5 | 39 | µA |
GPIO low-to-high input transition, with hysteresis | IH = 1, transition voltage for input read as 0 → 1 | 0.72 | 1.08 | 1.17 | V |
GPIO high-to-low input transition, with hysteresis | IH = 1, transition voltage for input read as 1 → 0 | 0.54 | 0.72 | 0.87 | V |
GPIO input hysteresis | IH = 1, difference between 0 → 1 and 1 → 0 points |
0.18 | 0.36 | 0.51 | V |
GPIO minimum VIH | Lowest GPIO input voltage reliably interpreted as High | 1.17 | V | ||
GPIO maximum VIL | Highest GPIO Input voltage reliably interpreted as Low | 0.63 | V | ||
TA = 25 °C, VDDS = 3.0 V | |||||
GPIO VOH at 8 mA load | IOCURR = 2, high-drive GPIOs only | 2.4 | V | ||
GPIO VOL at 8 mA load | IOCURR = 2, high-drive GPIOs only | 0.6 | V | ||
GPIO VOH at 4 mA load | IOCURR = 1 | 2.4 | V | ||
GPIO VOL at 4 mA load | IOCURR = 1 | 0.6 | V | ||
TA = 25 °C, VDDS = 3.63 V | |||||
GPIO VOH at 8 mA load | IOCURR = 2, high-drive GPIOs only | 2.9 | V | ||
GPIO VOL at 8 mA load | IOCURR = 2, high-drive GPIOs only | 0.6 | V | ||
GPIO VOH at 4 mA load | IOCURR = 1 | 2.9 | V | ||
GPIO VOL at 4 mA load | IOCURR = 1 | 0.6 | V | ||
GPIO pullup current | Input mode, pullup enabled, Vpad = 0 V | 135 | 264 | 380 | µA |
GPIO pulldown current | Input mode, pulldown enabled, Vpad = VDDS | 64 | 102 | 178 | µA |
GPIO low-to-high input transition, with hysteresis | IH = 1, transition voltage for input read as 0 → 1 | 1.52 | 1.90 | 2.21 | V |
GPIO high-to-low input transition, with hysteresis | IH = 1, transition voltage for input read as 1 → 0 | 1.14 | 1.48 | 1.83 | V |
GPIO input hysteresis | IH = 1, difference between 0 → 1 and 1 → 0 points |
0.38 | 0.42 | 1.07 | V |
GPIO minimum VIH | Lowest GPIO input voltage reliably interpreted as a High | 2.47 | V | ||
GPIO maximum VIL | Highest GPIO input voltage reliably interpreted as a Low | 1.33 | V |