SWRS187D August 2016 – July 2019 CC2650MODA
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Output power, highest setting | 5 | dBm | |||
Output power, lowest setting | –21 | dBm | |||
Spurious emission conducted measurement(1) | f < 1 GHz, outside restricted bands | –43 | dBm | ||
f < 1 GHz, restricted bands ETSI | –58 | ||||
f < 1 GHz, restricted bands FCC | –57 | ||||
f > 1 GHz, including harmonics | –45 |