SWRS187D August 2016 – July 2019 CC2650MODA
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Crystal frequency | 32.768 | kHz | |||
Initial crystal frequency tolerance, Bluetooth low energy applications | Tc = 25°C | –20 | 20 | ppm | |
Crystal aging | -3 | 3 | ppm/year |