SWRS187D August 2016 – July 2019 CC2650MODA
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Frequency | 48 | MHz | |||
Uncalibrated frequency accuracy | ±1% | ||||
Calibrated frequency accuracy(1) | ±0.25% | ||||
Start-up time | 5 | µs |