Wireless microcontroller
Low power consumption
Wireless protocol support
High performance radio
Regulatory compliance
MCU peripherals
Security enablers
Development tools and software
Operating range
Package
The SimpleLink™CC2651R3 device is a single-protocol 2.4-GHz wireless microcontroller (MCU) supporting Zigbee®, Bluetooth®5.2 Low Energy, IEEE 802.15.4g, TI 15.4-Stack (2.4 GHz). The CC2651R3 is based on an Arm® Cortex® M4 main processor and optimized for low-power wireless communication and advanced sensing in grid infrastructure, building automation, retail automation, personal electronics and medical applications.
The CC2651R3 has a software defined radio powered by an Arm® Cortex® M0, which allows support for multiple physical layers and RF standards. The device supports operation in the 2360 to 2500-MHz frequency band. The CC2651R3 supports +5 dBm TX at 9.5 mA in the 2.4-GHz band. CC2651R3 has a receive sensitivity of -104 dBm for 125-kbps Bluetooth® Low Energy Coded PHY.
The CC2651R3 has a low sleep current of 0.8 μA with RTC and 32KB RAM retention.
Consistent with many customers’ 10 to 15 years or longer life cycle requirements, TI has a product life cycle policy with a commitment to product longevity and continuity of supply.
The CC2651R3 device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi®, Bluetooth® Low Energy, Thread, Zigbee, Wi-SUN®, Amazon Sidewalk, mioty, Sub-1 GHz MCUs, and host MCUs. CC2651R3 is part of a scalable portfolio with flash sizes from 32KB to 704KB with pin-to-pin compatible package options. The common SimpleLink™CC13xx and CC26xx Software Development Kit (SDK) and SysConfig system configuration tool supports migration between devices in the portfolio. A comprehensive number of software stacks, application examples and SimpleLink™ Academy training sessions are included in the SDK. For more information, visit wireless connectivity.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CC2651R31T0RGZR | VQFN (48) | 7.00 mm × 7.00 mm |
CC2651R31T0RKPR | VQFN (40) | 5.00 mm × 5.00 mm |