Wireless microcontroller
Low power consumption
Wireless protocol support
High performance radio
Regulatory compliance
MCU peripherals
Security enablers
Development tools and software
Operating range
Package
The SimpleLink™CC2651R3 device is a single-protocol 2.4-GHz wireless microcontroller (MCU) supporting Zigbee®, Bluetooth®5.2 Low Energy, IEEE 802.15.4g, TI 15.4-Stack (2.4 GHz). The CC2651R3 is based on an Arm® Cortex® M4 main processor and optimized for low-power wireless communication and advanced sensing in grid infrastructure, building automation, retail automation, personal electronics and medical applications.
The CC2651R3 has a software defined radio powered by an Arm® Cortex® M0, which allows support for multiple physical layers and RF standards. The device supports operation in the 2360 to 2500-MHz frequency band. The CC2651R3 supports +5 dBm TX at 9.5 mA in the 2.4-GHz band. CC2651R3 has a receive sensitivity of -104 dBm for 125-kbps Bluetooth® Low Energy Coded PHY.
The CC2651R3 has a low sleep current of 0.8 μA with RTC and 32KB RAM retention.
Consistent with many customers’ 10 to 15 years or longer life cycle requirements, TI has a product life cycle policy with a commitment to product longevity and continuity of supply.
The CC2651R3 device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi®, Bluetooth® Low Energy, Thread, Zigbee, Wi-SUN®, Amazon Sidewalk, mioty, Sub-1 GHz MCUs, and host MCUs. CC2651R3 is part of a scalable portfolio with flash sizes from 32KB to 704KB with pin-to-pin compatible package options. The common SimpleLink™CC13xx and CC26xx Software Development Kit (SDK) and SysConfig system configuration tool supports migration between devices in the portfolio. A comprehensive number of software stacks, application examples and SimpleLink™ Academy training sessions are included in the SDK. For more information, visit wireless connectivity.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CC2651R31T0RGZR | VQFN (48) | 7.00 mm × 7.00 mm |
CC2651R31T0RKPR | VQFN (40) | 5.00 mm × 5.00 mm |
Changes from February 15, 2022 to April 1, 2022 (from Revision A (February 2022) to Revision B (April 2022))
Device | RADIO SUPPORT | FLASH (KB) | RAM + Cache (KB) | GPIO | PACKAGE SIZE | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Sub-1 GHz Prop. | 2.4GHz Prop. | Wireless M-Bus | mioty | Wi-SUN® | Sidewalk | Bluetooth® 5.2 LE | ZigBee | Thread | Multiprotocol | +20 dBm PA | 4 X 4 mm VQFN (32) | 5 X 5 mm VQFN (32) | 5 X 5 mm VQFN (40) | 7 X 7 mm VQFN (48) | ||||
CC1310 | X | X | X | 32-128 | 16-20 + 8 | 10-30 | X | X | X | |||||||||
CC1311R3 | X | X | X | 352 | 32 + 8 | 22-30 | X | X | ||||||||||
CC1311P3 | X | X | X | X | 352 | 32 + 8 | 26 | X | ||||||||||
CC1312R | X | X | X | X | 352 | 80 + 8 | 30 | X | ||||||||||
CC1312R7 | X | X | X | X | X | X | 704 | 144 + 8 | 30 | X | ||||||||
CC1352R | X | X | X | X | X | X | X | X | X | 352 | 80 + 8 | 28 | X | |||||
CC1352P | X | X | X | X | X | X | X | X | X | X | 352 | 80 + 8 | 26 | X | ||||
CC1352P7 | X | X | X | X | X | X | X | X | X | X | X | 704 | 144 + 8 | 26 | X | |||
CC2640R2F | X | 128 | 20 + 8 | 10-31 | X | X | X | |||||||||||
CC2642R | X | 352 | 80 + 8 | 31 | X | |||||||||||||
CC2642R-Q1 | X | 352 | 80 + 8 | 31 | X | |||||||||||||
CC2651R3 | X | X | X | 352 | 32 + 8 | 23-31 | X | X | ||||||||||
CC2651P3 | X | X | X | X | 352 | 32 + 8 | 22-26 | X | X | |||||||||
CC2652R | X | X | X | X | X | 352 | 80 + 8 | 31 | X | |||||||||
CC2652RB | X | X | X | X | X | 352 | 80 + 8 | 31 | X | |||||||||
CC2652R7 | X | X | X | X | X | 704 | 144 + 8 | 31 | X | |||||||||
CC2652P | X | X | X | X | X | X | 352 | 80 + 8 | 26 | X | ||||||||
CC2652P7 | X | X | X | X | X | X | 704 | 144 + 8 | 26 | X |