SWRS278B february 2022 – august 2023 CC2651R3SIPA
PRODUCTION DATA
Figure 10-3 shows the typical application schematic using the CC2651R3SIPA module. Note that C15 should be assembled when using the integrated antenna option within the module and when the layout design guidelines in Section 10.4.2 are strictly followed. If the layout guidelines described in Section 10.4.2 cannot be followed, it is recommended to implement the alternate application circuit schematic in Section 10.2 and follow the alternate layout guidelines in Section 10.4.4.
If using the external antenna option, C14 should be assembled. In addition, Pin 15 of the module should be connected to GND as shown in Figure 10-2. For the full reference schematic, download the LP-CC2651R3SIPA Design Files.
The following guidelines are recommended for implementation of the RF design when using an external antenna on the RF path, pin 14:
Table 10-3 provides the bill of materials for a typical application using the CC2651R3SIPA module with the internal antenna as shown in Figure 10-3, while Table 10-2 provides the bill of materials for a typical application using the CC2651R3SIPA module with an external antenna as shown in Figure 10-2
PART REFERENCE | VALUE | MANUFACTURER | PART NUMBER | DESCRIPTION |
---|---|---|---|---|
C14, C15, C91(1) | 15 pF | Murata | GRM0335C1E150JA01D | Capacitor, ceramic, 15 pF, 50 V, ±5%, C0G/NP0, 0201 |
C81 | 12 pF | Murata | GRT0335C1H120JA02D | Capacitor, ceramic, 12 pF, 50 V, ±5%, C0G/NP0, 0201 |
J7 | U.FL | Hirose | U.FL-R-SMT-1(01) | U.FL (UMCC) connector receptacle, male pin 50 Ω, surface mount solder |
U1 | CC2651R3SIPA | Texas Instruments | CC2651R3SIPAT0MOUR | SimpleLink™ multiprotocol 2.4-GHz wireless MCU with integrated power amplifier and Antenna |
Y6 | 32.768kHz | TAI-SAW | TZ1166C | Crystal, resonator, 32.768kHz, -40oC / +125oC, SMD |
PART REFERENCE | VALUE | MANUFACTURER | PART NUMBER | DESCRIPTION |
---|---|---|---|---|
C1, C91 | 15 pF | Murata | GRM0335C1E150JA01D | Capacitor, ceramic, 15 pF, 50 V, ±5%, C0G/NP0, 0201 |
C81 | 12 pF | Murata | GRT0335C1H120JA02D | Capacitor, ceramic, 12 pF, 50 V, ±5%, C0G/NP0, 0201 |
J1 | SMA | HUS-TSAN | SMA-10V21-TGG | Connector, coax, RF, female, Straight, 1 pin, SMD |
U2 | CC2651R3SIPA | Texas Instruments | CC2651R3SIPAT0MOUR | SimpleLink™ multiprotocol 2.4-GHz wireless MCU with integrated power amplifier and Antenna |
Y6 | 32.768kHz | TAI-SAW | TZ1166C | Crystal, resonator, 32.768kHz, -40oC / +125oC, SMD |
Z2(1) | 15 pF | Murata | GRM0335C1E150JA01D | Capacitor, ceramic, 15 pF, 50 V, ±5%, C0G/NP0, 0201 |