11 Revision History
Changes from Revision B (February 2021) to Revision C (April 2024)
- Changed Shutdown current value in Section 1
Go
- Changed
"terminal" to "pin"Go
- Updated Operating junction temperature rangeGo
- Updated Radio TX CurrentGo
- Updated MCU, Reset to Active TimingGo
- Updated MCU, Shutdown to Active TimingGo
- Updated DAC Offset errorGo
- Updated DAC Max code output voltage variationGo
- Added LAUNCHXL-CC1352P-2 Design Files to Section 9.1
Go
Changes from April 24, 2020 to February 12, 2021 (from Revision A (April 2020) to Revision B (February 2021))
- Updated to Bluetooth 5.2 throughout the documentGo
- Added 3-wire, 2-wire, and 1-wire PTA coexistence mechanisms to the "Radio Section" list in Section 1
Features
Go
- Removed Wi-SUN in the Wireless
protocols
list items in Section 1
Features
Go
- Changed the test condition to "Zero cycles" for the Flash sector erase time parameter in Section 7.7, Nonvolatile (Flash) Memory Characteristics
Go
- Changed the test condition to 85°C for the Flash retention parameter in Section 7.7, Nonvolatile (Flash) Memory Characteristics
Go
- Changed the frequency of the input tone for 14-bit and 15-bit mode in Section 7.15.1.1
Go
- Changed the test condition for the Accuracy parameter to 85°C in Section 7.15.3.1, Temperature Sensor
Go
- Added information on SRAM parity Go
- Added the paragraph that begins "Integrated matched filter-balun devices can be used…" in Section 9.1, Reference Designs
Go