SWRS195C October 2019 – April 2024 CC2652P
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
FUNCTION | SIGNAL NAME | PIN NUMBER | ACCEPTABLE PRACTICE(1) | PREFERRED PRACTICE(1) |
---|---|---|---|---|
GPIO | DIO_n |
10–12 14–21 26–32 36–43 |
NC or GND | NC |
32.768kHz crystal | X32K_Q1 | 8 | NC or GND | NC |
X32K_Q2 | 9 | |||
No Connects | NC | 3–4 | NC | NC |
DC/DC converter(2) | DCDC_SW | 33 | NC | NC |
VDDS_DCDC | 34 | VDDS | VDDS |