SWRS195C October 2019 – April 2024 CC2652P
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Resolution | 2 | °C | |||
Accuracy | -40 °C to 0 °C | ±4.0 | °C | ||
Accuracy | 0 °C to 85°C | ±2.5 | °C | ||
Supply voltage coefficient(1) | 3.6 | °C/V |