Wireless microcontroller
Ultra-low power sensor controller
Low power consumption
Wireless protocol support
High performance radio
Regulatory compliance
MCU peripherals
Security enablers
Development tools and software
Operating range
Package
The SimpleLink™CC2652P7 device is a multiprotocol 2.4-GHz wireless microcontroller (MCU) supporting Thread, Zigbee®, Matter, Bluetooth® 5.2 Low Energy, IEEE 802.15.4g, IPv6-enabled smart objects (6LoWPAN), TI 15.4-Stack (2.4 GHz), and concurrent multiprotocol through a Dynamic Multiprotocol Manager (DMM) driver. The CC2652P7 is based on an Arm® Cortex® M4F main processor and optimized for low-power wireless communication and advanced sensing in grid infrastructure, building automation, retail automation, personal electronics and medical applications.
The CC2652P7 has a software defined radio powered by an Arm® Cortex® M0, which allows support for multiple physical layers and RF standards. The device supports operation in the 2360 to 2500-MHz frequency band. PHY and frequency switching can be done runtime through a dynamic multiprotocol manager (DMM) driver. The CC2652P7 has an efficient built-in PA that supports +10 dBm TX at 21 mA and +20 dBM TX at 101 mA in 2.4-GHz band. CC2652P7 has a receive sensitivity of -104 dBm for 125-kbps Bluetooth® Low Energy Coded PHY.
The CC2652P7 has a low sleep current of 0.9 μA with RTC and 144KB RAM retention. In addition to the main Cortex® M4F processor, the device also has an autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1-Hz ADC sampling at 1-μA system current.
The CC2652P7 has Low SER (Soft Error Rate) FIT (Failure-in-time) for long operational lifetime. Always-on SRAM parity minimizes risk for corruption due to potential radiation events. Consistent with many customers’ 10 to 15 years or longer life cycle requirements, TI has a product life cycle policy with a commitment to product longevity and continuity of supply.
The CC2652P7 device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi®, Bluetooth® Low Energy, Thread, Zigbee, Wi-SUN®, Amazon Sidewalk, mioty®, Sub-1 GHz MCUs, and host MCUs. CC2652P7 is part of a scalable portfolio with flash sizes from 32KB to 704KB with pin-to-pin compatible package options. The common SimpleLink™CC13xx and CC26xx Software Development Kit (SDK) and SysConfig system configuration tool supports migration between devices in the portfolio. A comprehensive number of software stacks, application examples and SimpleLink™ Academy training sessions are included in the SDK. For more information, visit wireless connectivity.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CC2652P74T0RGZR | VQFN (48) | 7.00 mm × 7.00 mm |