Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
CC2652R SimpleLink™
Multiprotocol 2.4 GHz Wireless MCU
1 Features
- Microcontroller
- Powerful 48 MHz Arm®
Cortex®-M4F processor
- EEMBC CoreMark® score: 148
- 352 kB of in-system
programmable flash
- 256 kB of ROM for protocols
and library functions
- 8 kB of cache SRAM
(alternatively available as general-purpose RAM)
- 80 kB of ultra-low leakage
SRAM. The SRAM is protected by parity to ensure high reliability of
operation.
- 2-pin cJTAG and JTAG debugging
- Supports over-the-air (OTA) update
- Ultra-low power sensor controller
with 4 kB of SRAM
- Sample, store, and
process sensor data
- Operation independent
from system CPU
- Fast wake-up for
low-power operation
-
TI-RTOS, drivers, bootloader, Bluetooth® 5.2 low energy controller, and IEEE 802.15.4 MAC in ROM for optimized application size
- RoHS-compliant package
- 7 mm × 7 mm RGZ VQFN48 (31 GPIOs)
- Peripherals
- Digital peripherals can be routed to any GPIO
- 4× 32-bit or 8× 16-bit general-purpose timers
- 12-bit ADC, 200 kSamples/s, 8 channels
- 2× comparators with internal reference DAC
(1× continuous
time, 1× ultra-low power)
- Programmable current source
- 2× UART
- 2× SSI (SPI, MICROWIRE, TI)
- I2C and I2S
- Real-time clock (RTC)
- AES 128- and 256-bit cryptographic accelerator
- ECC and RSA public key hardware accelerator
- SHA2 accelerator (full suite up to SHA-512)
- True random number generator (TRNG)
- Capacitive sensing, up to 8 channels
- Integrated temperature and battery monitor
- External system
- On-chip buck DC/DC converter
- Low power
-
Active mode RX: 6.9 mA
-
Active mode TX 0 dBm: 7.0 mA
-
Active mode TX 5 dBm: 9.2 mA
-
Active mode MCU 48 MHz (CoreMark):
3.4 mA (71 μA/MHz)
- Sensor controller, low power-mode, 2 MHz, running infinite loop: 30.1 μA
- Sensor controller, active mode, 24 MHz, running infinite loop: 808 μA
-
Standby: 0.94 µA (RTC on, 80 kB RAM and
CPU retention)
-
Shutdown: 150 nA (wakeup on external events)
- Radio section
-
2.4 GHz RF transceiver compatible with Bluetooth 5.2 Low Energy and earlier LE specifications
and IEEE 802.15.4 PHY and MAC
-
3-wire, 2-wire, 1-wire PTA coexistence mechanisms
-
Excellent receiver sensitivity:
-100 dBm for 802.15.4 (2.4 GHz),
-105 dBm for Bluetooth 125 kbps (LE
Coded PHY)
-
Output power up to +5 dBm with temperature compensation
- Suitable for systems targeting compliance with worldwide radio frequency regulations
-
EN 300 328,
(Europe)
-
EN 300 440 Category 2
- FCC CFR47 Part 15
- ARIB
STD-T66 (Japan)
-
Wireless protocols
-
Thread, Zigbee®, Bluetooth® 5.2 Low Energy, IEEE
802.15.4, IPv6-enabled smart objects (6LoWPAN), proprietary systems, SimpleLink™ TI 15.4 stack (2.4 GHz), and dynamic multiprotocol manager (DMM) driver.
- Development Tools and Software