SWRS232D February 2019 – February 2021 CC2652RB
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Crystal frequency | 48 | MHz | |||
ESR | Equivalent series resistance 6 pF < CL ≤ 9 pF |
20 | 60 | Ω | |
ESR | Equivalent series resistance 5 pF < CL ≤ 6 pF |
80 | Ω | ||
LM | Motional inductance, relates to the load capacitance that is used for the crystal (CL in Farads)(5) | < 3 × 10–25 / CL 2 | H | ||
CL | Crystal load capacitance(4) | 5 | 7(3) | 9 | pF |
Start-up time(2) | 200 | µs |