Measured on a CC2652xSIP-EM reference design with integrated 48 MHz crystal including parameters based on external manufacturer's crystal specification at Tc = 25 °C, VDDS = 3.0 V at initial time, unless otherwise noted.
|
MIN |
TYP |
MAX |
UNIT |
Crystal frequency |
|
48 |
|
MHz |
Start-up time(1) |
|
200 |
|
µs |
Initial crystal frequency tolerance(2) |
-16 |
|
18 |
ppm |
Crystal aging at 10 years(2) |
-4 |
|
2 |
ppm/year |
(1) Start-up time using the TI-provided power driver. Start-up time may increase if driver is not used.
(2) External manufacturer's crystal specification