SWRS269A december 2022 – june 2023 CC2674P10
PRODUCTION DATA
show typical TX current and output power for different output power settings.
CC2674P10 at 2.4 GHz, VDDS = 3.3 V (Measured on CC1352-7PEM-XD7793-XD24-PA24) | |||
---|---|---|---|
txPower | TX Power Setting (SmartRF Studio) | Typical Output Power [dBm] | Typical Current Consumption [mA] |
0x3F75F5 | 20 | 19.6 | 102 |
0x3F61E2 | 19 | 18.3 | 86 |
0x3047E0 | 18 | 17.4 | 79 |
0x1B4FE5 | 17 | 16.3 | 71 |
0x1B39DE | 16 | 15.2 | 63 |
0x1B2FDA | 15 | 14.3 | 58 |
0x1B27D6 | 14 | 13.2 | 52 |
CC2674P10 at 2.4 GHz, VDDS = 3.0 V (Measured on CC1352-7PEM-XD7793-XD24-PA24) | |||
---|---|---|---|
txPower | TX Power Setting (SmartRF Studio) | Typical Output Power [dBm] | Typical Current Consumption [mA] |
0x762E | 5 | 4.7 | 10 |
0x8220 | 4 | 3.7 | 9 |
0x5617 | 3 | 2.8 | 8 |
0x3E66 | 2 | 1.9 | 8 |
0x3261 | 1 | 0.9 | 8 |
0x2C5D | 0 | 0.0 | 7 |
0x1899 | -3 | -3.1 | 6 |
0x1695 | -5 | -4.9 | 6 |
0x1693 | -6 | -6.0 | 6 |
0x0CD4 | -9 | -9.1 | 5 |
0x0AD3 | -10 | -9.8 | 5 |
0x0AD0 | -12 | -11.9 | 5 |
0x06CD | -15 | -14.6 | 5 |
0x04CA | -18 | -17.8 | 5 |
0x04C8 | -20 | -20.4 | 4 |