SWRS304A October 2024 – December 2024 CC2745P10-Q1 , CC2745R10-Q1
PRODUCTION DATA
Operating range:
The SimpleLink™ CC274xR-Q1 and CC274xP-Q1 devices are AEC-Q100 complaint wireless microcontrollers (MCUs) supporting Bluetooth® Low Energy 5.4 for automotive applications. These devices are optimized for low-power wireless communication in applications such as car access including passive entry passive start (PEPS), phone as a key (PaaK), and remote keyless entry (RKE). The key features of this device include:
The CC274xR/P-Q1 devices are part of the SimpleLink™ MCU platform, which consists of Wi-Fi®, Bluetooth® Low Energy, Thread, Zigbee, Sub1GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and a rich toolset. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
CC2745P10-Q1 | QFN40 | 6.0mm × 6.0mm |
CC2745R10-Q1 | QFN40 | 6.0mm × 6.0mm |
CC2745R7-Q1 | QFN40 | 6.0mm × 6.0mm |
CC2744R7-Q1 | QFN40 | 6.0mm × 6.0mm |
IP | CC2745P10-Q1 | CC2745R10-Q1 | CC2745R7-Q1 | CC2744R7-Q1 |
---|---|---|---|---|
CM33 (MCU) | ✔ | ✔ | ✔ | ✔ |
APU (Algorithm Processing Unit) (Bluetooth Channel Sounding Post-processing) | ✔ | ✔ | ✔ | ✔ |
CAN-FD Controller | ✔ | ✔ | ✔ | |
HSM | ✔ | ✔ | ✔ | ✔ |
VGM | ✔ | ✔ | ✔ | ✔ |
2x UART, 2x SPI, 1x I2C, 1x I2S | ✔ | ✔ | ✔ | ✔ |
+10dBm PA | ✔ | ✔ | ✔ | ✔ |
+20dBm PA | ✔ | |||
ADC12 | ✔ | ✔ | ✔ | ✔ |
Flash (KB) | 1024(1) | 1024(1) | 864(1) | 864(1) |
SRAM (KB) (parity disabled) | 162 | 162 | 128 | 128 |
SRAM (KB) (parity enabled) | 144 | 144 | 128 | 128 |
GPIO | 23 | 23 | 23 | 23 |
QFN PKG Size (mm x mm) | 6 x 6 | 6 x 6 | 6 x 6 | 6 x 6 |