The following reference designs should be followed closely when implementing designs using the device.
Special attention must be paid to RF component placement, decoupling capacitors and DC/DC regulator components, as well as ground connections for all of these.
LP-EM-CC2745R10-Q1 Design FilesThe CC2745R10-Q1 LaunchPad Design Files contain detailed schematics and layouts to build application specific boards using the device.
Sub1GHz and 2.4GHz Antenna Kit for LaunchPad™ Development Kit and SensorTagThe antenna kit allows real-life testing to identify the optimal antenna for your application. The antenna kit includes 16 antennas for frequencies from 169MHz to 2.4GHz, including: - PCB antennas
- Helical antennas
- Chip antennas
- Dual-band antennas for 868MHz and 915MHz combined with 2.4GHz
The antenna kit includes a JSC cable to connect to the Wireless MCU LaunchPad Development Kits and SensorTags.