SWRS304A October 2024 – December 2024 CC2745P10-Q1 , CC2745R10-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
IRX | Radio receive current | 2440MHz, 1Mbps, system bus off (1) | 6.7 | mA |
IRX | Radio receive current | 2440MHz, 1Mbps, VDDS = 3.3V, system bus off (1) | 6.1 | mA |
IRX | Radio receive current | 2440MHz, 1Mbps, DC/DC disabled, system bus off (1) | 11.7 | mA |
ITX | Radio transmit current |
-8dBm output power setting 2440MHz, system bus off (1) |
5.7 | mA |
ITX | Radio transmit current |
-8dBm output power setting 2440MHz, VDDS = 3.3V, system bus off (1) |
5.3 | mA |
ITX | Radio transmit current |
0dBm output power setting 2440MHz, system bus off (1) |
8.4 | mA |
ITX | Radio transmit current |
0dBm output power setting 2440MHz, VDDS = 3.3V, system bus off (1) |
7.7 | mA |
ITX | Radio transmit current |
0dBm output power setting 2440MHz DC/DC disabled, system bus off (1) |
14.7 | mA |
ITX | Radio transmit current |
+4dBm output power setting 2440MHz, system bus off (1) |
10.6 | mA |
ITX | Radio transmit current |
+4dBm output power setting 2440MHz, VDDS = 3.3V, system bus off (1) |
9.7 | mA |
ITX | Radio transmit current |
+6dBm output power setting 2440MHz, system bus off (1) |
19.4 | mA |
ITX | Radio transmit current |
+6dBm output power setting 2440MHz, VDDS = 3.3V, system bus off (1) |
17.7 | mA |
ITX | Radio transmit current |
+8dBm output power setting 2440MHz, system bus off (1) |
22.3 | mA |
ITX | Radio transmit current |
+8dBm output power setting 2440MHz, VDDS = 3.3V, system bus off (1) |
20.3 | mA |
ITX | Radio transmit current |
+8dBm output power setting 2440MHz DC/DC disabled |
38.6 | mA |
ITX | Radio transmit current |
+10dBm output power setting 2440MHz, system bus off (1) |
27.1 | mA |
ITX | Radio transmit current |
+10dBm output power setting 2440MHz, VDDS = 3.3V, system bus off (1) |
24.5 | mA |
ITX | Radio transmit current |
+10dBm output power setting 2440MHz DC/DC disabled, system bus off (1) |
46.5 | mA |