Over operating free-air temperature range and VDDS = 3.0V (unless otherwise noted)
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
Flash sector size |
|
|
2 |
|
KB |
Supported flash erase cycles before failure, full bank(1)(5) |
|
30 |
|
|
k Cycles |
Supported flash erase cycles before failure, single sector(2) |
|
60 |
|
|
k Cycles |
Maximum number of write operations per row before sector erase(3) |
|
|
|
83 |
Write Operations |
Flash retention |
105°C |
11.4 |
|
|
Years |
Flash retention |
125°C |
10 |
|
|
Years |
Flash sector erase current (6) |
|
|
5.8 |
|
mA |
Flash sector erase time(4) |
0 erase cycles |
|
2.2 |
|
ms |
Flash write current (6) |
full sector at a time |
|
6.6 |
|
mA |
Flash write time(4) |
full sector (2KB) at a time, 0 erase cycles |
|
8 |
|
ms |
(1) A full bank erase is counted as a single erase cycle on each
sector.
(2) Up to 16 customer-designated sectors can be individually erased an additional 30k times beyond the baseline bank limitation of 30k cycles
(3) Each wordline is 2048 bits (or 256 bytes) wide. This limitation corresponds to sequential memory writes of 4 (3.1) bytes minimum per write over a whole wordline. If additional writes to the same wordline are required, a sector erase is required once the maximum number of write operations per row is reached.
(4) This number is dependent on Flash aging and increases over time
and erase cycles.
(5) Aborting flash during erase or program modes is not a safe operation.
(6) Current consumption when device is performing erase or write operations
to a flash sector. DC/DC enabled (ipeak = 0). All peripherals disabled