SWRS304A October 2024 – December 2024 CC2745P10-Q1 , CC2745R10-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Spurious emissions and harmonics | ||||||
Spurious emissions(1) | f < 1GHz, outside restricted bands | +10dBm setting | < –36 | dBm | ||
f < 1GHz, restricted bands ETSI | < –54 | dBm | ||||
f < 1GHz, restricted bands FCC | < –55 | dBm | ||||
f > 1GHz, including harmonics (ETSI) | < –30 | dBm | ||||
Harmonics (1) | Second harmonic | < –42 | dBm | |||
Third harmonic | < –42 | dBm |