SWRS304A October 2024 – December 2024 CC2745P10-Q1 , CC2745R10-Q1
PRODUCTION DATA
PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSCLK 1/tsclk |
SPI clock frequency | Contoller and Peripheral Mode(1) 2.7V ≤ VDDS < 3.8V (2) |
12 | MHz | ||
Controller and Peripheral Mode(1) VDDS < 2.7V (2) |
8 | |||||
DCSCLK | SCLK Duty Cycle | 45 | 50 | 55 | % |