SWRS304A October 2024 – December 2024 CC2745P10-Q1 , CC2745R10-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
VDDS supply voltage for DCDC operation (1) | 2.2 | 3.0 | 3.8 | V | |
Inductor at VDDR pin | Typical value of the component on PCB (2) | 6.8 | µH | ||
Load capacitor at VDDR pin | Typical value of the component on PCB (2) | 10 | µF |