SWRS304A October 2024 – December 2024 CC2745P10-Q1 , CC2745R10-Q1
PRODUCTION DATA
PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CAN_TX_LOAD | MCAN TX load capacitance | 4 | 10 | pF | ||
CAN_RX_tR CAN_RX_tF |
MCAN RX rise and fall times | See(1) | 10 | 75 | ns | |
tp(CAN_TX) | Propagation delay | Transmit shift register to CAN_TX pin | 10 | ns | ||
tp(CAN_RX) | Propogation delay | CAN_RX pin to receive shift register | 5 | ns |