The SimpleLink Wi-Fi CC3130 Internet-on-a chip device enhances the security capabilities available for development of IoT devices, while completely offloading these activities from the MCU to the networking subsystem. The security capabilities include the following key features:
Code and Data Security:
- Secured network information: Network passwords and certificates are encrypted.
- Secured and authenticated service pack: SP is signed based on TI certificate.
Wi-Fi and Internet Security:
- Personal and enterprise Wi-Fi security
- Personal standards
- AES (WPA2-PSK)
- TKIP (WPA-PSK)
- WEP
- Enterprise standards
- EAP Fast
- EAP PEAPv0 MSCHAPv2
- EAP PEAPv0 TLS
- EAP PEAPv1 TLS EAP LS
- EAP TTLS TLS
- EAP TTLS MSCHAPv2
- Secure HTTP server (HTTPS)
- The Trusted root-certificate catalog verifies that the CA used by the application is trusted and known secure content delivery
- The TI root-of-trust public key is a hardware-based mechanism that allows authenticating TI as the genuine origin of a given content using asymmetric keys
- Secure content delivery allows file transfer to the system in a secure way on any unsecured tunnel
- Secure sockets
- Protocol versions: SSL v3/TLS 1.0/TLS 1.1/TLS 1.2
- On-chip powerful crypto engine for fast, secure Wi-Fi and internet connections with 256-bit AES encryption for TLS and SSL connections
- Ciphers suites
- SL_SEC_MASK_SSL_RSA_WITH_RC4_128_SHA
- SL_SEC_MASK_SSL_RSA_WITH_RC4_128_MD5
- SL_SEC_MASK_TLS_RSA_WITH_AES_256_CBC_SHA
- SL_SEC_MASK_TLS_DHE_RSA_WITH_AES_256_CBC_SHA
- SL_SEC_MASK_TLS_ECDHE_RSA_WITH_AES_256_CBC_SHA
- SL_SEC_MASK_TLS_ECDHE_RSA_WITH_RC4_128_SHA
- SL_SEC_MASK_TLS_RSA_WITH_AES_128_CBC_SHA256
- SL_SEC_MASK_TLS_RSA_WITH_AES_256_CBC_SHA256
- SL_SEC_MASK_TLS_ECDHE_RSA_WITH_AES_128_CBC_SHA256
- SL_SEC_MASK_TLS_ECDHE_ECDSA_WITH_AES_128_CBC_SHA256
- SL_SEC_MASK_TLS_ECDHE_ECDSA_WITH_AES_128_CBC_SHA
- SL_SEC_MASK_TLS_ECDHE_ECDSA_WITH_AES_256_CBC_SHA
- SL_SEC_MASK_TLS_RSA_WITH_AES_128_GCM_SHA256
- SL_SEC_MASK_TLS_RSA_WITH_AES_256_GCM_SHA384
- SL_SEC_MASK_TLS_DHE_RSA_WITH_AES_128_GCM_SHA256
- SL_SEC_MASK_TLS_DHE_RSA_WITH_AES_256_GCM_SHA384
- SL_SEC_MASK_TLS_ECDHE_RSA_WITH_AES_128_GCM_SHA256
- SL_SEC_MASK_TLS_ECDHE_RSA_WITH_AES_256_GCM_SHA384
- SL_SEC_MASK_TLS_ECDHE_ECDSA_WITH_AES_128_GCM_SHA256
- SL_SEC_MASK_TLS_ECDHE_ECDSA_WITH_AES_256_GCM_SHA384
- SL_SEC_MASK_TLS_ECDHE_ECDSA_WITH_CHACHA20_POLY1305_SHA256
- SL_SEC_MASK_TLS_ECDHE_RSA_WITH_CHACHA20_POLY1305_SHA256
- SL_SEC_MASK_TLS_DHE_RSA_WITH_CHACHA20_POLY1305_SHA256
- Server authentication
- Client authentication
- Domain name verification
- Socket upgrade to secure socket—STARTTLS