SWRS227C March 2020 – December 2024 CC3130
PRODUCTION DATA
Figure 9-5 shows the schematic of the engine area for the CC3130 device in the wide-voltage mode of operation, and the optional RF implementations with BLE/2.4GHz coexistence. The corresponding bill-of-materials show in Table 9-1. For a full operation reference design, see the CC3235x SimpleLink™ and Internet of Things Hardware Design Files.
The following guidelines are recommended for implementation of the RF design:
QUANTITY | DESIGNATOR | VALUE | MANUFACTURER | PART NUMBER | DESCRIPTION |
---|---|---|---|---|---|
1 | C1 | 1µF | MuRata | GRM155R61A105KE15D | Capacitor, Ceramic, 1µF, 10V, ±10%, X5R, 0402 |
2 | C2, C3 | 100µF | Taiyo Yuden | LMK325ABJ107MMHT | Capacitor, Ceramic, 100µF, 10V, ±20%, X5R, 1210 |
3 | C4, C5, C6 | 4.7µF | TDK | C1005X5R0J475M050BC | Capacitor, Ceramic, 4.7µF, 6.3V, ±20%, X5R, 0402 |
10 | C7, C8, C9, C11, C12, C13, C18, C19, C21, C22 | 0.1µF | TDK | C1005X5R1A104K050BA | Capacitor, Ceramic, 0.1µF, 10V, ±10%, X5R, 0402 |
3 | C10, C17, C20 | 10µF | MuRata | GRM188R60J106ME47D | Capacitor, Ceramic, 10µF, 6.3V, ±20%, X5R, 0603 |
2 | C14, C15 | 22µF | TDK | C1608X5R0G226M080AA | Capacitor, Ceramic, 22µF, 4V, ±20%, X5R, 0603 |
1 | C16 | 1µF | TDK | C1005X5R1A105K050BB | Capacitor, Ceramic, 1µF, 10V, ±10%, X5R, 0402 |
2 | C23, C24 | 10pF | MuRata | GRM1555C1H100JA01D | Capacitor, Ceramic, 10pF, 50V, ±5%, C0G/NP0, 0402 |
2 | C25, C26 | 6.2pF | MuRata | GRM1555C1H6R2CA01D | Capacitor, Ceramic, 6.2pF, 50V, ±5%, C0G/NP0, 0402 |
1 | C27 | 0.5pF | MuRata | GRM1555C1HR50BA01D | Capacitor, Ceramic, 0.5pF, 50V, ±20%, C0G/NP0, 0402 |
3 | C28(1), C29(1), C30(1) | 68pF | MuRata | GRM0335C1H680JA1D | CAP, CERM,
68pF, 50V, +/- 5%, C0G/NP0, 0201 |
2 | C31(1), C32(1) | 100pF | Yageo | CC0201JRNPO8BN101 | CAP, CERM,
100pF, 25V, +/- 5%, C0G/NP0, 0201 |
1 | E1 | 2.45GHz Antenna | Taiyo Yuden | AH316M245001-T | ANT Bluetooth W-LAN Zigbee®, SMD |
1 | FL1 | 1.02dB | TDK | DEA202450BT-1294C1-H | Multilayer Chip Band Pass Filter For 2.4GHz W-LAN/Bluetooth, SMD |
1 | L1 | 3.3nH | MuRata | LQG15HS3N3S02D | Inductor, Multilayer, Air Core, 3.3nH, 0.3A, 0.17 ohm, SMD |
2 | L2, L4 | 2.2µH | MuRata | LQM2HPN2R2MG0L | Inductor, Multilayer, Ferrite, 2.2µH, 1.3A, 0.08 ohm, SMD |
1 | L3 | 1µH | MuRata | LQM2HPN1R0MG0L | Inductor, Multilayer, Ferrite, 1µH, 1.6A, 0.055 ohm, SMD |
1 | R1, R8 | 10k | Vishay-Dale | CRCW040210K0JNED | Resistor, 10k, 5%, 0.063W, 0402 |
13 | R2, R3, R4, R5, R9(1), R10(1), R11, R12, R13, R14, R15, R16, R17 | 100k | Vishay-Dale | CRCW0402100KJNED | Resistor, 100k, 5%, 0.063W, 0402 |
1 | R6 | 2.7k | Vishay-Dale | CRCW04022K70JNED | Resistor, 2.7k, 5%, 0.063W, 0402 |
1 | R7 | 270 | Vishay-Dale | CRCW0402270RJNED | Resistor, 270, 5%, 0.063W, 0402 |
1 | U1 | MX25R | Macronix International Co., LTD | MX25R3235FM1IL0 | Ultra-Low Power, 32Mbit [x 1/x 2/x 4] CMOS MXSMIO (Serial Multi I/O) Flash Memory, SOP-8 |
1 | U2 | CC3130 | Texas Instruments | CC3130RNMRGKR | SimpleLink™ Wi-Fi® Wireless Ntework Processor, RGK0064B |
1 | U3(1) | SPDT Switch | Richwave | RTC6608OSP | 0.03GHz-6GHz SPDT Switch |
1 | Y1 | Crystal | Abracon Corportation | ABS07-32.768KHZ-9-T | Crystal, 32.768KHz, 9PF, SMD |
1 | Y2 | Crystal | Epson | Q24FA20H0039600 | Crystal, 40MHz, 8pF, SMD |