The following design guidelines must be followed when laying out the CC3130 device:
- Ground returns of the input decoupling capacitors (C11, C13, and C19) should be routed on Layer 2 using thick traces to isolate the RF ground from the noisy supply ground. This step is also required to meet the IEEE spectral mask specifications.
- Maintain the thickness of power traces to be greater than 12 mils. Take special consideration for power amplifier supply lines (pin 33, 40, 41, and 42), and all input supply pins (pin 37, 39, and 44).
- Ensure the shortest grounding loop for the PLL supply decoupling capacitor (pin 24).
- Place all decoupling capacitors as close to the respective pins as possible.
- Power budget—the CC3130 device can consume up to 450mA for 3.3V, 670mA for 2.1V, for
24ms during the calibration cycle. - Ensure the power supply is designed to source this current without any issues. The complete calibration (TX and RX) can take up to 17mJ of energy from the battery over a time of 24ms.
- The CC3130 device contains many high-current input pins. Ensure the trace feeding these pins can handle the following currents:
- VIN_DCDC_PA input (pin 39) maximum 1A
- VIN_DCDC_ANA input (pin 37) maximum 600mA
- VIN_DCDC_DIG input (pin 44) maximum 500mA
- DCDC_PA_SW_P (pin 40) and DCDC_PA_SW_N (pin 41) switching nodes maximum 1A
- DCDC_PA_OUT output node (pin 42) maximum 1A
- DCDC_ANA_SW switching node (pin 38) maximum 600mA
- DCDC_DIG_SW switching node (pin 43) maximum 500mA
- VDD_PA_IN supply (pin 33) maximum 500mA