TA = 25°C, VBAT = 3.6 VPARAMETER | TEST CONDITIONS(1)(2) | MIN | TYP | MAX | UNIT |
---|
TX | 1 DSSS | TX power level = 0 | | 272 | | mA |
TX power level = 4 | | 188 | |
6 OFDM | TX power level = 0 | | 248 | |
TX power level = 4 | | 179 | |
54 OFDM | TX power level = 0 | | 223 | |
TX power level = 4 | | 160 | |
RX(3) | 1 DSSS | | | 53 | | mA |
54 OFDM | | | 53 | |
Idle connected(4) | | | | 690 | | µA |
LPDS | | | | 115 | | µA |
Hibernate | | | | 5.5 | | µA |
Shutdown | | | | 1 | | µA |
Peak calibration current(5)(3) | VBAT = 3.6 V | | | 420 | | mA |
VBAT = 3.3 V | | | 450 | |
VBAT = 2.3 V | | | 610 | |
(1) TX power level = 0 implies maximum power (see
Figure 8-1,
Figure 8-2, and
Figure 8-3). TX power level = 4 implies output power backed off approximately 4 dB.
(2) The CC3135MOD system is a constant power-source system. The active current numbers scale based on the VBAT voltage supplied.
(3) The RX current is measured with a 1-Mbps throughput rate.
(4) DTIM = 1
(5) The complete calibration can take up to 17 mJ of energy from the battery over a time of 24 ms. In default mode, calibration is performed sparingly, and typically occurs when re-enabling the NWP and when the temperature has changed by more than 20°C. There are two additional calibration modes that may be used to reduced or completely eliminate the calibration event. For further details, see
CC31XX CC32XX SimpleLink™ Wi-Fi® and IoT Network Processor Programmer's Guide.