Table 7-5 WLAN Transmitter Characteristics: 5GHz Band TA = 25°C, VBAT = 2.3V to 3.6V.(1) Parameters measured at SoC pin are the average of channels 40, 56, 120, and 157.(2)(3)PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|
Operating frequency range(4)(5)(6) | | 5180 | | 5825 | MHz |
Maximum RMS output power measured at 1 dB from IEEE spectral mask or EVM | 6 OFDM | | 15.1 | | dBm |
9 OFDM | | 15.1 | |
18 OFDM | | 15.1 | |
36 OFDM | | 13.6 | |
54 OFDM | | 12 | |
MCS7 | | 11 | |
Transmit center frequency accuracy | | -20 | | 20 | ppm |
(1) Transmit power will be reduced by 1.5dB for VBAT < 2.8V
(2) FCC channels 36, 60, 64, 100, and 140, where harmonics/subharmonics fall in the FCC restricted band, have reduced output power to meet the FCC RSE requirement.
(3) The edge channels (100 and 140) have reduced TX power to meet FCC emissions limits.
(4) FCC band covers U-NII-1, U-NII-2A, U-NII-2C, and U-NII-3 20MHz BW modulations.
(5) Europe bands 1, 2, and 3, 20MHz BW modulations are supported.
(6) For Japan, W52, W53 and W56, 20MHz BW modulations are supported.