SWRS225E February 2019 – December 2024 CC3135MOD
PRODUCTION DATA
FUNCTION | SIGNAL NAME | PIN NO. |
PIN TYPE |
SIGNAL DIRECTION | DESCRIPTION |
---|---|---|---|---|---|
Antenna selection | DIO10 | 3 | I/O | O | Antenna selection control |
DIO12 | 9 | I/O | O | ||
DIO13 | 10 | I/O | O | ||
DIO23 | 12 | I/O | O | ||
DIO24 | 18 | I/O | O | ||
DIO28 | 19(1) | I/O | O | ||
DIO29 | 22 | I/O | O | ||
DIO25 | 23 | O | O | ||
DIO30 | 42(1) | I/O | O | ||
DIO3 | 48 | I/O | O | ||
DIO4 | 49 | I/O | O | ||
DIO5 | 50 | I/O | O | ||
DIO8 | 53 | I/O | O | ||
DIO9 | 54 | I/O | O | ||
Bluetooth Low Energy/2.4 GHz Radio coexistence(2) | DIO10 | 3 | I/O | I/O | Coexistence inputs and outputs |
DIO12 | 9 | I/O | I/O | ||
DIO13 | 10 | I/O | I/O | ||
DIO23 | 12 | I/O | I/O | ||
DIO24 | 18 | I/O | I/O | ||
DIO28 | 19(1) | I/O | I/O | ||
DIO29 | 22 | I/O | I/O | ||
DIO30 | 42(1) | I/O | I/O | ||
DIO3 | 48 | I/O | I/O | ||
DIO4 | 49 | I/O | I/O | ||
DIO5 | 50 | I/O | I/O | ||
DIO8 | 53 | I/O | I/O | ||
DIO9 | 54 | I/O | I/O | ||
Hostless Mode | DIO10 | 3 | I/O | I/O | Hostless mode inputs and outputs |
DIO12 | 9 | I/O | I/O | ||
DIO13 | 10 | I/O | I/O | ||
DIO23 | 12 | I/O | I/O | ||
DIO24 | 18 | I/O | I/O | ||
DIO28 | 19(1) | I/O | I/O | ||
DIO29 | 22 | I/O | I/O | ||
DIO25 | 23 | O | O | ||
DIO30 | 42(1) | I/O | I/O | ||
DIO3 | 48 | I/O | I/O | ||
DIO4 | 49 | I/O | I/O | ||
DIO5 | 50 | I/O | I/O | ||
DIO8 | 53 | I/O | I/O | ||
DIO9 | 54 | I/O | I/O | ||
HOST SPI | HOST_SPI_CLK | 5 | I/O | I | Host SPI clock input |
HOST_SPI_MOSI | 6 | I/O | I | Data from Host | |
HOST_SPI_MISO | 7 | I/O | O | Data to Host | |
HOST_SPI_nCS | 8 | I/O | I | Device select (active low) | |
FLASH SPI | FLASH_SPI_MISO | 13 | O | I | External serial Flash interface: SPI data out |
FLASH_SPI_CS | 14 | I | O | External serial Flash interface: SPI chip select (active low) | |
FLASH_SPI_CLK | 15 | I | O | External serial Flash interface: SPI clock | |
FLASH_SPI_MOSI | 17 | I | O | External serial Flash interface: SPI data in | |
UART | UART1_nRTS | 44 | I/O | O | UART1 request-to-send (active low) |
UART1_TX | 46 | I/O | I | UART TX data | |
UART1_RX | 47 | I/O | O | UART RX data | |
UART1_nCTS | 51 | I/O | I | UART1 clear-to-send (active low) | |
Sense-On-Power | SOP2 | 23(3) | O | I | Sense-on-power 2 |
SOP1 | 24 | I | I | Configuration sense-on-power 1 | |
SOP0 | 34 | I | I | Configuration sense-on-power 0 | |
Power | VBAT1 | 37 | - | - | Power supply for the module |
VBAT2 | 40 | - | - | Power supply for the module | |
nHIB | nHIB | 4 | I | I | Hibernate signal input to the NWP subsystem (active low) |
RF | RF_ABG | 31 | I/O | I/O | WLAN analog RF 802.11 a/b/g/n bands |
Test Port | TEST_58 | 48 | O | O | Test Signal |
TEST_59 | 49 | I | I | Test Signal | |
TEST_60 | 50 | O | O | Test Signal | |
TEST_62 | 52 | O | O | Test Signal |