SWRS206E March 2017 – May 2021 CC3220MOD , CC3220MODA
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TA = 25°C
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Polarization | Linear | ||||
Peak Gain | 2450 MHz | 2.5 | dBi | ||
Efficiency | 2450 MHz | 70% |