SWRS206E March 2017 – May 2021 CC3220MOD , CC3220MODA
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 8-10 lists the input transition time parameters.
MIN | MAX | UNIT | ||
---|---|---|---|---|
tr | Input transition time (tr, tf), 10% to 90% | 1 | 3 | ns |
tf | 1 | 3 | ns |